Download document () of 20
We make what matters work*

053079

Eaton Moeller® series T0 Reversing switches, T0, 20 A, flush mounting, 2 contact unit(s), Contacts: 4, 60 °, maintained, With 0 (Off) position, 1-0-2, Design number 8400

General specifications

Product Name
Eaton Moeller® series T0 Reversing switch
Catalog Number
053079
EAN
4015080530794
Product Length/Depth
86 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.108 kg
Certifications
UL File No.: E36332
CSA Class No.: 3211-05
IEC/EN 60947-3
IEC/EN 60204
VDE 0660
CSA-C22.2 No. 94
UL
IEC/EN 60947
UL 60947-4-1
CE
UL Category Control No.: NLRV
CSA File No.: 012528
CSA
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification