Knowledge Search
Download document () of 20
We make what matters work*

054/106809

Fuse-link, high speed, 2 A, AC 250 V, DC 250 V, 14 x 51 mm, BS

General specifications

Product Name
Eaton Bussmann series high speed traction fuse
Catalog Number
054/106809
EAN
5027590425728
Product Length/Depth
51 mm
Product Height
14 mm
Product Width
14 mm
Product Weight
20.41 g
Compliances
CE Marked
RoHS Compliant
Certifications
IEC 60269

Electrical data

Amperage Rating
2 A
Voltage rating
250 V

Product specification

Application
traction

Export product specification