Download document () of 20
We make what matters work*

054744

Eaton Moeller® series T3 Reversing multi-speed switch, 32 A, flush mounting, 6 contact units, Contacts: 12, 60 °, maintained, 0 (Off) position, 2-1-0-1-2, Design no. 15866

General specifications

Product Name
Eaton Moeller® series T3 Reversing multi-speed switch
Catalog Number
054744
EAN
4015080547440
Product Length/Depth
137 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.332 kg
Certifications
VDE 0660
CSA
CE
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60204
IEC/EN 60947
UL File No.: E36332
CSA-C22.2 No. 94
UL
UL Category Control No.: NLRV
IEC/EN 60947-3
CSA Class No.: 3211-05
CSA File No.: 012528
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification