Download document () of 20
We make what matters work*

055452

Eaton Moeller® series T0 Reversing switch, 20 A, center mounting, 2 contact units, Contacts: 4, 60 °, maintained, 0 (Off) position, 1-0-2, Design number 8400

General specifications

Product Name
Eaton Moeller® series T0 Reversing switch
Catalog Number
055452
EAN
4015080554523
Product Length/Depth
106 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.124 kg
Certifications
CSA-C22.2 No. 60947-4-1-14
UL
CE
VDE 0660
CSA-C22.2 No. 94
IEC/EN 60947
CSA File No.: 012528
IEC/EN 60947-3
CSA
CSA Class No.: 3211-05
IEC/EN 60204
UL File No.: E36332
UL Category Control No.: NLRV
UL 60947-4-1
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification