Download document () of 20
We make what matters work*

055875

Eaton xEnergy Safety Ci LV systems LV switchgear. Meter shroud, for CI44-200

General specifications

Product Name
Eaton xEnergy Safety Ci meter enclosure accessory
Catalog Number
055875
EAN
4015080558750
Product Length/Depth
100 mm
Product Height
375 mm
Product Width
375 mm
Product Weight
1.097 kg
Compliances
RoHS conform

Product specifications

Used with
CI44E-250, CI44-250 enclosures
Basic enclosure
xEnergy Safety Ci
Fitting of meters
Special features
  • For up to six 96 × 96 mm snap-on metering devices
  • The meter shroud is secured using AH-GA support brackets
Type
  • Basic enclosure
  • Fitting of meters
  • xEnergy Safety Ci
Accessory/spare part type
Measurement device covers
Color
Gray
Unit type
Modular system
RAL-number
7035
Material
Plastic
Model
Other
Functions
Basic enclosure

Export product specification