Download document () of 20
We make what matters work*

055881
WW8-ID

Eaton xEnergy Safety Ci LV systems LV switchgear. Mounting frame profile, horizontal, L=900mm

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile horizontal
Catalog Number
055881
EAN
4015080558811
Product Length/Depth
900 mm
Product Height
25 mm
Product Width
50 mm
Product Weight
1.606 kg
Compliances
RoHS conform

Product specifications

Used with
For wall-mounting distribution system
For wall-mounting distribution system supported on the floor
Distribution board assembly
Section for mounting frame
Ci insulated enclosure
Special features
Order fixing screws seperately
Type
  • Ci insulated enclosure
  • Distribution board assembly
  • Section for mounting frame
Surface finishing
Galvanized C section
Color
Other
Unit type
Single unit
RAL-number
0
Material
Steel
Model
Other
Profile shape
Horizontal section
Functions
Distribution board assembly
Number of 125 mm grid spacings
8

Export product specification