Download document () of 20
We make what matters work*

057089

Eaton Moeller® series T3 Main switch, T3, 32 A, flush mounting, 4 contact unit(s), 6 pole, 1 N/O, 1 N/C, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T3 Main switch
Catalog Number
057089
EAN
4015080570899
Product Length/Depth
139 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.282 kg
Certifications
CE
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
CSA-C22.2 No. 94
IEC/EN 60947-3
UL 60947-4-1
CSA
IEC/EN 60947
CSA Class No.: 3211-05
IEC/EN 60204
UL
CSA File No.: 012528
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification