Download document () of 20
We make what matters work*

057856

Eaton Moeller® series T0 Main switch, T0, 20 A, rear mounting, 1 contact unit(s), 1 pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T0 Main switch
Catalog Number
057856
EAN
4015080578567
Product Length/Depth
118 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.158 kg
Certifications
IEC/EN 60204
CSA-C22.2 No. 94
IEC/EN 60947-3
VDE 0660
CSA File No.: 012528
CSA Class No.: 3211-05
UL
UL 60947-4-1
CE
IEC/EN 60947
UL Category Control No.: NLRV
UL File No.: E36332
CSA-C22.2 No. 60947-4-1-14
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification