Knowledge Search
Download document () of 20
We make what matters work*

059-0107

Eaton Bussmann series low voltage british standard fuse, 0.25 A, 440 Vac, SIZE 0 JOINT SERVICE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0107
UPC
051712830065
EAN
5027590425896
Product Length/Depth
32.77 mm
Product Height
6.5 mm
Product Width
6.5 mm
Product Weight
2.5 g
Compliances
RoHS Compliant

Export product specification