Knowledge Search
Download document () of 20
We make what matters work*

059-0146

Eaton Bussmann series low voltage British standard fuse 10A, 440V, SIZE 1, JOINT SERVICE FUSE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0146
EAN
5027590426916
Product Length/Depth
52 mm
Product Height
30 mm
Product Width
126 mm
Product Weight
9.76 g
Compliances
CE Marked
RoHS conform
Certifications
BS88

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.