Knowledge Search
Download document () of 20
We make what matters work*

059-0147

Eaton Bussmann series low voltage British standard fuse 15A, 440V, SIZE 1, JOINT SERVICE FUSE

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
059-0147
EAN
5027590426930
Product Length/Depth
52 mm
Product Height
30 mm
Product Width
126 mm
Product Weight
10.36 g
Compliances
RoHS conform
CE Marked
Certifications
BS88

Electrical data

Amperage Rating
15 A
Voltage rating
440 V
Voltage type
AC
Breaking capacity
33 kA

Product specifications

Fuse type
Cylindrical
Fuse size
1
Connection
Ferrule end x ferrule end

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.