Download document () of 20
We make what matters work*

060198

Eaton Moeller® series T0 Reversing switch, 20 A, service distr. board mounting, 2 contact units, Contacts: 4, 60 °, maintained, 0 (Off) position, 1-0-2, Design no. 8400

General specifications

Product Name
Eaton Moeller® series T0 Reversing switch
Catalog Number
060198
EAN
4015080601982
Product Length/Depth
92 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.12 kg
Certifications
CE
UL
IEC/EN 60947
UL 60947-4-1
UL Category Control No.: NLRV
IEC/EN 60947-3
CSA
IEC/EN 60204
CSA-C22.2 No. 60947-4-1-14
VDE 0660
CSA Class No.: 3211-05
CSA-C22.2 No. 94
UL File No.: E36332
CSA File No.: 012528
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.