Download document () of 20
We make what matters work*

060211

Eaton Moeller series T0 ON-OFF switch, 20 A, Service distribution board mounting, 1 contact unit(s), Contacts: 2, Maintained, 0-1, Design: 15402

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
060211
EAN
4015080602118
Product Length/Depth
82 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.106 kg
Certifications
CSA Class No.: 3211-05
IEC/EN 60947-3
CSA File No.: 012528
CSA
UL
CSA-C22.2 No. 94
IEC/EN 60947
UL Category Control No.: NLRV
UL File No.: E36332
IEC/EN 60204
VDE 0660
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CE
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification