Download document () of 20
We make what matters work*

060541
SBS-RS60

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Cover, busbar tag shroud at side, 60mm fuse base

General specifications

Product Name
Eaton xEffect SASY 60i busbar system device accessory
Catalog Number
060541
EAN
4015080605416
Product Length/Depth
230 mm
Product Height
1 mm
Product Width
74 mm
Product Weight
0.025 kg
Compliances
RoHS conform

Product specifications

Used with
DII-S0/…/3-R(-PS)
Special features
Can be fitted right or left
Type
  • 185 mm system
  • 60 mm system
  • Busbar fuse material
Accessory/spare part type
Contact protection rail
Accessory
Spare part
Functions
Side cover
Accessory
D busbar mounted fuse device
Suitable for
Can be plug fitted on D…-SO/…/3-R(-PS)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.