Download document () of 20
We make what matters work*

060611

Eaton xEnergy Safety Ci LV systems LV switchgear. Pre-drilled mounting plate, CI23-enclosure, L3/5

General specifications

Product Name
Eaton xEnergy Safety Ci mounting plate metal pre-drilled
Catalog Number
060611
EAN
4015080606116
Product Length/Depth
3 mm
Product Height
375 mm
Product Width
250 mm
Product Weight
0.67 kg
Compliances
RoHS conform

Product specifications

Used with
Basic enclosure
CI insulated enclosure
Accessory for mounting systems
Mounting system
Special features
  • Holes drilled for metric thread
  • Including fixing screws
Type
  • Accessory for mounting systems
  • Basic enclosure
  • CI insulated enclosure
  • Mounting system
Features
Perforated
Accessory/spare part type
Pre-drilled mounting plates
Unit type
Modular system
Surface protection
Zinc coating
Material
Steel
Galvanized steel, 3 mm thick
Housing material
Galvanized steel, 3 mm thick
Holes drilled for devices
K95/4, K95/5
PKZ2
GS00-160

Export product specification