Download document () of 20
We make what matters work*

061835
T3-4-15682/V/SVB-SW

Eaton Moeller® series T3 Main switch, T3, 32 A, rear mounting, 4 contact unit(s), 6 pole, 1 N/O, 1 N/C, STOP function, With black rotary handle and locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T3 Main switch
Catalog Number
061835
EAN
4015080618355
Product Length/Depth
156 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.333 kg
Certifications
UL 60947-4-1
CSA Class No.: 3211-05
CE
CSA-C22.2 No. 60947-4-1-14
IEC/EN 60947
UL Category Control No.: NLRV
CSA
IEC/EN 60947-3
UL
UL File No.: E36332
CSA File No.: 012528
IEC/EN 60204
VDE 0660
CSA-C22.2 No. 94
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification