Download document () of 20
We make what matters work*

062589

Eaton Moeller® series T0 On-Off switch, 1 pole, 20 A, 90 °, flush mounting T0-1-15521/E

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
062589
EAN
4015080625896
Product Length/Depth
76 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.083 kg
Certifications
UL Category Control No.: NLRV
UL
VDE 0660
CSA File No.: 012528
IEC/EN 60947
UL File No.: E36332
IEC/EN 60204
CSA Class No.: 3211-05
UL 60947-4-1
CSA-C22.2 No. 94
CSA
CSA-C22.2 No. 60947-4-1-14
CE
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification