Eaton xEnergy Safety Ci LV systems LV switchgear. Pre-drilled mounting plate, CI43-enclosure, L3
| Product Name |
Eaton xEnergy Safety Ci mounting plate metal pre-drilled
|
| Catalog Number |
062984
|
| EAN |
4015080629849
|
| Product Length/Depth |
3 mm
|
| Product Height |
375 mm
|
| Product Width |
250 mm
|
| Product Weight |
1.497 kg
|
| Compliances |
RoHS conform
|
| Used with |
Basic enclosure
Mounting system CI insulated enclosure Accessory for mounting systems |
| Special features |
|
| Type |
|
| Features |
Perforated
|
| Accessory/spare part type |
Pre-drilled mounting plates
|
| Unit type |
Modular system
|
| Surface protection |
Zinc coating
|
| Material |
Steel
Galvanized steel, 3 mm thick |
| Housing material |
Galvanized steel, 3 mm thick
|
| Holes drilled for devices |
GSTA00-160
K95/1/N K150/1 GSTA00 K50/1 |