Download document () of 20
We make what matters work*

062989

Eaton xEnergy Safety Ci LV systems LV switchgear. N rail with terminal for fuse enclosure tab RS33/I43, 2x 2.5-35 and 4x 1.5-16mm²

General specifications

Product Name
Eaton xEnergy Safety Ci N + PE/N rail
Catalog Number
062989
EAN
4015080629894
Product Length/Depth
30 mm
Product Height
30 mm
Product Width
400 mm
Product Weight
0.121 kg
Compliances
RoHS conform

Product specifications

Used with
SE-RS-I43 (I44)
RS33/I43 (I44)
Ci insulated enclosure
Modular busbar system
Prepared enclosures
Type
  • Ci insulated enclosure
  • Modular busbar system
  • Prepared enclosures
Features
Contact safe
Accessory/spare part type
N bars
Unit type
Modular system
Connection type
Clamp
Screwing
Number of poles
Single-pole
Mounting method
Screw
Suitable for
Useful for stranded conductors
Terminal capacity (solid wire)
2.5 mm² - 35 mm² (2x)
1.5 mm² - 16 mm² (4x)
Nominal current
63 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
2
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
4
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
6
Number of outputs
5
Terminal capacity (stranded cable)
1.5 mm² - 16 mm² (4x)
2.5 mm² - 25 mm² (2x)
Conductor cross section, input - max
35 mm²
Conductor cross section, output - min
1.5 mm²
Conductor cross section, input - min
2.5 mm²
Conductor cross section, input AWG - min
2 mm²
Conductor cross section, input AWG - max
14 mm²
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
16 mm²
Conductor cross section, output AWG - min
6 mm²
Number of inputs
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.