Download document () of 20
We make what matters work*

063076

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Copper busbar, 40x10x1500mm, untreated

General specifications

Product Name
Eaton xEffect SASY 60i copper busbar flat
Catalog Number
063076
EAN
4015080630760
Product Length/Depth
1500 mm
Product Height
10 mm
Product Width
40 mm
Product Weight
5.34 kg
Compliances
RoHS conform

Product specifications

Used with
SH1603/4
Accessory panel building
System for flat busbars
60 mm system
Modular busbar system
General switchboard accessory
Special features
Flat copper busbars
Type
  • 60 mm system
  • Accessory panel building
  • General switchboard accessory
  • Modular busbar system
  • System for flat busbars
Accessory/spare part type
Flat copper bars
Surface finishing
Untreated
Surface protection
Untreated
Unit type
Modular system
Nominal current
800 A
Functions
System for flat busbars
Prepared enclosure
Flat busbar
Rated operation current (Ie)
850 A
Material
Copper, non-insulated
Model
Flat

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.