Download document () of 20
We make what matters work*

064210

Eaton Moeller® series T3 Changeover switch, 32 A, rear mounting, 2 contact units, Contacts: 4, 60 °, maintained, 0 (Off) position, 1-0-2, Design number 8211

General specifications

Product Name
Eaton Moeller® series T3 Changeover switch
Catalog Number
064210
EAN
4015080642107
Product Length/Depth
133 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.195 kg
Certifications
UL Category Control No.: NLRV
UL File No.: E36332
CSA File No.: 012528
CSA-C22.2 No. 94
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
UL
CE
VDE 0660
CSA Class No.: 3211-05
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification