Download document () of 20
We make what matters work*

065896

Eaton Moeller series NZM External warning plate, blank

General specifications

Product Name
Eaton Moeller series NZM operating element accessory
Catalog Number
065896
EAN
4015080658962
Product Length/Depth
5 mm
Product Height
27 mm
Product Width
64 mm
Product Weight
0.005 kg
Compliances
UL/CSA
IEC
RoHS conform

Product specifications

Used with
N3
NZM4(-4), N(S)4(-4)
NZM4-NA
N4-4
NS1
NS2
NZM3(-4), PN3(-4), N(S)3(-4)
NZM3-NA
NZM2(-4), PN2(-4), N(S)2(-4)
NZM4
N1
N1-4
N4
NS4
NZM1(-4), PN1(-4), N(S)1(-4)
NZM2-4
PN2
PN2-4
PN3-4
N2
NS3
NZM2-NA
NZM3
NZM1-4
NZM2
NZM3-4
PN1-4
N3-4
NZM1
NZM1-NA
NZM4-4
PN3
N2-4
PN1
Features
Waterproof
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Color
Silver
Fitted with:
Alert/Information text
Mounting material
Frame
NZM1/2/3/4
Mounting Method
Other
Material quality
Other
Language of the imprint
Other
Meaning of the imprint
Other
Model
Other
Symbol
Other
Thickness of warning label
5 mm
Accessory shape
Rectangular
Material
Plastic
Type
External warning plate
Inscription
Blank (for engraving or printing)

Export product specification