Download document () of 20
We make what matters work*

066576

Eaton Moeller® series T3 Main switch, T3, 32 A, flush mounting, 1 contact unit(s), 1 pole, Emergency switching off function, With red rotary handle and yellow locking ring, Lockable in the 0 (Off) position

General specifications

Product Name
Eaton Moeller® series T3 Main switch
Catalog Number
066576
EAN
4015080665762
Product Length/Depth
104 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.168 kg
Certifications
IEC/EN 60204
UL 60947-4-1
UL Category Control No.: NLRV
CSA-C22.2 No. 94
VDE 0660
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
UL
IEC/EN 60947-3
CSA
CSA File No.: 012528
CE
IEC/EN 60947
UL File No.: E36332
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification