Download document () of 20
We make what matters work*

066581

Eaton Moeller® series T3 On-Off switch, T3, 32 A, center mounting, 1 contact unit(s), 1 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T3 On-off switch
Catalog Number
066581
EAN
4015080665816
Product Length/Depth
101 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.144 kg
Certifications
VDE 0660
CSA Class No.: 3211-07
IEC/EN 60947-3
IEC/EN 60947
UL
UL File No.: E36332
CE
CSA File No.: 012528
CSA-C22.2 No. 94
UL Category Control No.: NLRV
CSA-C22.2 No. 60947-4-1-14
UL 60947-4-1
CSA
IEC/EN 60204
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification