Eaton xEnergy Safety Ci LV systems LV switchgear. Subframe, to flange FL3
| Product Name |
Eaton xEnergy Safety Ci flange plate
|
| Catalog Number |
067734
|
| EAN |
4015080677345
|
| Product Length/Depth |
150 mm
|
| Product Height |
25 mm
|
| Product Width |
250 mm
|
| Product Weight |
0.209 kg
|
| Compliances |
RoHS conform
|
| Used with |
250 mm for FL3-… flange
Fitting to enclosure side Accessory for basic enclosures xEnergy Safety Ci Basic enclosures |
| Type |
|
| Accessory/spare part type |
Spacer for gland plate insert
Other Accessory |
| Unit type |
Modular system
|
| Material |
Plastic
|
| Suitable for |
Extending the connection space by 25 mm
|
| Functions |
To extend the connection space by 25 mm
Basic enclosure |