Download document () of 20
We make what matters work*

06A1001S1002AB6

Shielded heat shrink boot backshell, size 10 for connector 26482 II, EN2997; 06A1001S1002AB6

General specifications

Product Name
Eaton Sunbank 06 series shrink boot adapter
Catalog Number
06A1001S1002AB6
Product Length/Depth
0 mm
Product Height
0 mm
Product Width
0 mm
Product Weight
0 g

Product specifications

Fitted with:
Shielding
Backshell type
Shrink Boot Adapter
Plating
Black Anodized
Shell continuity
2.5
Shell material
Aluminium
Shell size
10
Operating temperature - max
175 °C
Operating temperature - min
-65 °C
Salt spray
500 hour

Export product specification

Drawings

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.