Download document () of 20
We make what matters work*

071355

Eaton Moeller® series T3 Step switch for heating, 32 A, flush mounting, 1 contact unit, Contacts: 2, 60 °, maintained, 0 (Off) position, 0-2, Design number 91

General specifications

Product Name
Eaton Moeller® series T3 Step switch
Catalog Number
071355
EAN
4015080713555
Product Length/Depth
79 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.11 kg
Certifications
CE
VDE 0660
CSA Class No.: 3211-05
CSA File No.: 012528
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
UL 60947-4-1
IEC/EN 60947
IEC/EN 60947-3
CSA
UL
CSA-C22.2 No. 94
IEC/EN 60204
UL Category Control No.: NLRV
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification