Download document () of 20
We make what matters work*

071689
AT4/11-S/I/F2

Eaton Moeller® series AT4 Position switch, 1N/O+1N/C, narrow, IP65_x, spring-rod actuator AT4/11-S/I/F2

General specifications

Product Name
Eaton Moeller® series AT4 Position switch
Catalog Number
071689
EAN
4015080716891
Product Length/Depth
42 mm
Product Height
265 mm
Product Width
40 mm
Product Weight
0.131 kg
Certifications
CSA
UL 508
CSA Class No.: 3211-03
IEC/EN 60947-4-1
UL File No.: E29184
IEC/EN 60947
CE
CSA File No.: 012528
CSA-C22.2 No. 14
UL Category Control No.: NKCR
UL

Product specifications

Type
Position switch
Features
Forced opening
Snap-action contact
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Electric connection type
Cable entry metrical
Enclosure material finishing
Other
Operating frequency
6000 Operations/h
Pollution degree
3
Actuator alignment
Roller cam straight
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Enclosure material
Insulated material
Plastic
Enclosure type
Cuboid
Rated operational current (Ie) at DC-13, 110 V
1 A
Rated operational current (Ie) at DC-13, 125 V
1 A
Rated operational current (Ie) at DC-13, 220 V, 230 V
0.4 A
Rated operational current (Ie) at DC-13, 24 V
10 A
Rated operational current for specified heat dissipation (In)
6 A
Sensor height
83 mm
Sensor length
0 mm
Static heat dissipation, non-current-dependent Pvs
0 W
Voltage rating - max
600 V
Width sensor
40 mm
Product category
Spring-rod actuator
Action
2021118113756-Mechanical Limit Switches.xlsm-Data
Rated impulse withstand voltage (Uimp)
6000 V AC
Enclosure color
Gray
Actuating force at beginning/end of stroke
8.0 N/20.0 N
Explosion safety category for dust
None
Explosion safety category for gas
None
Actuator type
Spring-rod
Actuating torque of rotary drives
0.3 Nm
Actuator length
130 mm
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-25 °C
Diameter sensor
0 mm
Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0.1 W
Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
1
Number of contacts (normally open contacts)
1
Number of safety auxiliary contacts
1
Rated insulation voltage (Ui)
500 V
Rated operational current (Ie) at AC-15, 125 V
0 A
Rated operational current (Ie) at AC-15, 220 V, 230 V, 240 V
6 A
Rated operational current (Ie) at AC-15, 24 V
10 A
Rated operational current (Ie) at AC-15, 380 V, 400 V, 415 V
4 A
Mounting position
As required
Rated conditional short-circuit current (Iq)
1 kA
Overvoltage category
III
Connection type
Screw terminal
Temperature resistance
100 °C, Contact temperature of roller head
Degree of protection
IP65
NEMA 3R, 4X, 13
Interface type
None
Switch function type
Quick-break switch
Lifespan
8,000,000 mechanical Operations
Repetition accuracy
0.02 mm (Contacts/switching capacity)
Shock resistance
2 g, Snap-action contact, Mechanical, Half-sinusoidal shock 20 ms
5 g, Standard-action contact, Mechanical, Half-sinusoidal shock 20 ms
Supply frequency
Max. 400 Hz, Contacts
Suitable for
Branch circuits, (UL/CSA)
Safety functions
Short-circuit protection rating
Max. 6 A gG/gL, Fuse, Contacts
Terminal capacity (flexible with ferrule)
1 x (0.5 - 1.5) mm²
2 x (0.5 - 1.5) mm²
Terminal capacity (solid)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 1.5) mm²

Export product specification