Knowledge Search
Download document () of 20
We make what matters work*

073146

Eaton Moeller® series U-PKZ0 Undervoltage release PKZ0(4), PKE, AC, 240 V 60 Hz, Screw terminals

General specifications

Product Name
Eaton Moeller® series U-PKZ0 Accessory Undervoltage Release
Catalog Number
073146
EAN
4015080731467
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
24 mm
Product Weight
0.129 kg
Certifications
UL File No.: E36332
CSA File No.: 165628
UL
UL 508
CSA Class No.: 3211-05
CSA
UL Category Control No.: NLRV
CE
CSA-C22.2 No. 14
IEC/EN 60947-4-1

General

Mounting position
Can be fitted to left side of the motor protection switch
Product category
Accessories
Suitable as
EMERGENCY STOP or EMERGENCY switching-off device in accordance with IEC/EN 60204 when combined with circuit breaker
Suitable for
Motor safety switch
Used with
Motor protective circuit-breaker
Voltage type
AC

Climatic environmental conditions

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
55 °C

Terminal capacities

Terminal capacity (solid/flexible with ferrule)
1 x (0.75 - 2.5) mm²
2 x (0.75 - 2.5) mm²
Terminal capacity (solid/stranded AWG)
1 x (18 - 14)
2 x (18 - 14)

Electrical rating

Rated operational voltage (Ue) at AC - min
42 V
Rated operational voltage (Ue) at AC - max
480 V
Rated operational voltage (Ue) at DC - min
24 V
Rated operational voltage (Ue) at DC - max
250 V

Magnet system

Drop-out voltage
0,7- 0,35 x Uc
Pick-up voltage
0.85 - 1.1 V x Uc
Rated control supply voltage (Us) at AC, 60 Hz - min
240 V
Rated control supply voltage (Us) at AC, 60 Hz - max
240 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Power consumption

Power consumption, pick-up, 50 Hz
5 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, pick-up, 60 Hz
5 VA, Pull-in power, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 50 Hz
3 VA, Coil in a cold state and 1.0 x Us
Power consumption, sealing, 60 Hz
3 VA, Coil in a cold state and 1.0 x Us

Design verification

Equipment heat dissipation, current-dependent Pvid
0 W
Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
Rated operational current for specified heat dissipation (In)
0 A
Static heat dissipation, non-current-dependent Pvs
0.5 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification