Knowledge Search
Download document () of 20
We make what matters work*

073250

Eaton Moeller® series U-PKZ0 Undervoltage release PKZ0(4), PKE, AC, 230 V 50 Hz, Screw terminals, When ordered with basic unit

General specifications

Product Name
Eaton Moeller® series U-PKZ0 Accessory Undervoltage Release
Catalog Number
073250
EAN
4015080732501
Product Length/Depth
68 mm
Product Height
90 mm
Product Width
24 mm
Product Weight
0.129 kg
Certifications
CSA Class No.: 3211-05
CSA File No.: 165628
UL 508
CSA-C22.2 No. 14
IEC 60947-4-1
CE marking
UL Category Control No.: NLRV
UL File No.: E36332
UL Listed
CSA certified

General

Suitable for
Motor safety switch
Voltage type
AC

Magnet system

Rated control supply voltage (Us) at AC, 50 Hz - min
230 V
Rated control supply voltage (Us) at AC, 50 Hz - max
230 V

Contacts

Number of contacts (change-over contacts)
0
Number of contacts (normally closed contacts)
0
Number of contacts (normally open contacts)
0

Export product specification