Download document () of 20
We make what matters work*

073836

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. perforated rail l=2025mm, w=25mm

General specifications

Product Name
Eaton xEffect Accessories mounting part
Catalog Number
073836
EAN
4015080738367
Product Length/Depth
25 mm
Product Height
3 mm
Product Width
2025 mm
Product Weight
1.075 kg
Compliances
RoHS conform

Product specifications

Color
Zinc
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.