Download document () of 20
We make what matters work*

074471

Eaton Moeller® series T0 On-Off switch, T0, 20 A, service distribution board mounting, 1 contact unit(s), 1 pole, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series T0 On-off switch
Catalog Number
074471
EAN
4015080744719
Product Length/Depth
82 mm
Product Height
55 mm
Product Width
54 mm
Product Weight
0.106 kg
Certifications
IEC/EN 60947-3
IEC/EN 60204
IEC/EN 60947
UL File No.: E36332
CE
CSA-C22.2 No. 94
UL 60947-4-1
CSA File No.: 012528
VDE 0660
UL
UL Category Control No.: NLRV
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification