Download document () of 20
We make what matters work*

074866

Eaton xEnergy Safety Ci LV systems LV switchgear. Support strut to base SS, L=736mm

General specifications

Product Name
Eaton xEnergy Safety Ci mounting profile fixing element
Catalog Number
074866
EAN
4015080748663
Product Length/Depth
10 mm
Product Height
750 mm
Product Width
20 mm
Product Weight
1.5 kg
Compliances
RoHS conform

Product specifications

Used with
Plinth height 75 cm
Ci insulated enclosure
Distribution board assembly
Accessory
Special features
For plinth height 75 cm
Type
  • Accessory
  • Ci insulated enclosure
  • Distribution board assembly
Accessory/spare part type
Other
Support struts
Accessory
Material
Stainless steel
Suitable for
Floor-standing distribution boards to support the vertical section on the floor
Functions
Distribution board assembly
For floor-standing distribution boards to support the vertical section on the floor

Export product specification