Download document () of 20
We make what matters work*

076818
T0-2-15121/Z

Eaton Moeller series T0 Auxiliary winding switch, 20 A, Rear mounting, 2 contact unit(s), Contacts: 3, Maintained, 0-1

General specifications

Product Name
Eaton Moeller® series T0 Auxiliary winding switch
Catalog Number
076818
EAN
4015080768180
Product Length/Depth
128 mm
Product Height
48 mm
Product Width
48 mm
Product Weight
0.134 kg
Certifications
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
UL File No.: E36332
IEC/EN 60204
CSA-C22.2 No. 94
UL 60947-4-1
CSA File No.: 012528
UL Category Control No.: NLRV
UL
VDE 0660
CSA
CSA Class No.: 3211-05
CE
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification