Download document () of 20
We make what matters work*

076845

Eaton Moeller® series P1 On-Off switch, P1, 25 A, flush mounting, 3 pole + N, with black thumb grip and front plate

General specifications

Product Name
Eaton Moeller® series P1 On-off switch
Catalog Number
076845
EAN
4015080768456
Product Length/Depth
94 mm
Product Height
70 mm
Product Width
64 mm
Product Weight
0.171 kg
Certifications
CSA-C22.2 No. 94
UL 60947-4-1
CSA File No.: 012528
IEC/EN 60204
IEC/EN 60947-3
IEC/EN 60947
CE
UL File No.: E36332
CSA Class No.: 3211-05
CSA-C22.2 No. 60947-4-1-14
UL Category Control No.: NLRV
VDE 0660
UL
CSA
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.