Download document () of 20
We make what matters work*

077227

Eaton xEnergy Safety Ci LV systems LV switchgear. Space unit rail with terminal for fuse enclosure tab RS33/I23, 2x 2.5-35 and 2x 1.5-16mm²

General specifications

Product Name
Eaton xEnergy Safety Ci N + PE/N rail
Catalog Number
077227
EAN
4015080772279
Product Length/Depth
50 mm
Product Height
50 mm
Product Width
190 mm
Product Weight
0.102 kg
Compliances
RoHS conform

Product specifications

Used with
RS33/I23
SE-RS-I23
Modular busbar system
Ci insulated enclosure
Prepared enclosures
Type
  • Ci insulated enclosure
  • Modular busbar system
  • Prepared enclosures
Features
Contact safe
Accessory/spare part type
PE (PEN) busbars
Unit type
Modular system
Connection type
Clamp
Screwing
Number of poles
Single-pole
Mounting method
Screw
Suitable for
Useful for stranded conductors
Terminal capacity (solid wire)
1.5 mm² - 16 mm² (2x)
2.5 mm² - 35 mm² (2x)
Nominal current
63 A
Number of connections (Less Than 6 mm squared)
0
Number of connections (Less Than AWG 6)
0
Number of connections (Greater Than 25 mm squared)
2
Number of connections (Greater Than 250 kcmil)
0
Number of connections (10 mm squared)
0
Number of connections (16 mm squared)
2
Number of connections (25 mm squared)
0
Number of connections (250 kcmil)
0
Number of connections (AWG 2)
0
Number of connections (AWG 4)
0
Number of connections (AWG 4/0)
0
Number of connections (AWG 6)
0
Number of connections (total)
0
Number of outputs
3
Terminal capacity (stranded cable)
1.5 mm² - 16 mm² (2x)
2.5 mm² - 25 mm² (2x)
Conductor cross section, input - max
35 mm²
Conductor cross section, output - min
1.5 mm²
Conductor cross section, input - min
2.5 mm²
Conductor cross section, input AWG - min
14 mm²
Conductor cross section, input AWG - max
2 mm²
Conductor cross section, output - max
16 mm²
Conductor cross section, output AWG - max
6 mm²
Conductor cross section, output AWG - min
16 mm²
Number of inputs
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.