Download document () of 20
We make what matters work*

078479

Eaton Moeller series T3 Spring-return switch, 32 A, Flush mounting, 2 contact unit(s), Contacts: 4, Maintained/momentary, START>1-0-2<START, Design: 8177

General specifications

Product Name
Eaton Moeller® series T3 Spring-return switch
Catalog Number
078479
EAN
4015080784791
Product Length/Depth
91 mm
Product Height
54 mm
Product Width
61 mm
Product Weight
0.172 kg
Certifications
UL
CE
IEC/EN 60204
UL File No.: E36332
CSA-C22.2 No. 94
UL 60947-4-1
CSA
IEC/EN 60947-3
CSA Class No.: 3211-05
CSA File No.: 012528
UL Category Control No.: NLRV
IEC/EN 60947
CSA-C22.2 No. 60947-4-1-14
VDE 0660
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification