Download document () of 20
We make what matters work*

078974

Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Cable support bracket, RAL 7035

General specifications

Product Name
Eaton xEffect Accessories cable duct accessory
Catalog Number
078974
EAN
4015080789741
Product Length/Depth
35 mm
Product Height
29 mm
Product Width
20 mm
Product Weight
0.004 kg
Compliances
RoHS conform

Product specifications

Used with
Can be used in KL25/35 (K) cable ducts
Accessory/spare part type
Cable management
Cable support brackets
Special features
Screw fixing
Type
General switchboard accessory
Carrying capacity (number of cables) - max
15
Cross section (H 0 V-K)
4 mm²
Number of height units
0
RAL-number
0
Color
Gray
Model
Cable bracket
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.