Download document () of 20
We make what matters work*

079219

Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure. Threaded connection, for ventilation, PG29, RAL 7035, IP66

General specifications

Product Name
Eaton xEffect E-FAN Enclosures Switch- & Controlgear Enclosure
Catalog Number
079219
EAN
4015081995448
Product Length/Depth
66 mm
Product Height
31 mm
Product Width
66 mm
Product Weight
0.03 kg
Compliances
RoHS conform
Certifications
DIN EN 62208

Product specifications

Used with
Ci…
EW…
XVTL
CS-...
xEnergy
Accessory panel building
General switchboard accessory
Special features
  • PG
  • With union nut
  • Moisture escapes (approx. air inlet area: 1.5 cm²)
  • Dust-proof and waterproof (sealing ring: nitrile rubber)
  • Using two in the upper housing area, on opposite sides
Type
  • Accessory panel building
  • General switchboard accessory
Features
Halogen free
Shock resistant
Accessory/spare part type
Equalization fittings
Cable management
Surface protection
Untreated
Functions
For the prevention of condensation
Cable management
Pressure-compensating
Ambient operating temperature - max
70 °C
Ambient operating temperature - min
-45 °C
Material quality
Polyamide (PA)
Color
Light gray (RAL 7035)
Gray
Cable entry type
PG29
Degree of protection
IP54 otherwise
IP55 when installed vertically
Nominal thread size Metric/PG
29
Mounting position
Vertical
Material
Plastic in accordance with UL 94 V-0
Plastic
High weather and UV resistance in accordance with UL 746C (f1)
Thread type
PG
For ex-zone dust
None
For ex-zone gas
None
Nominal thread size inch/gas pipe thread
Other
Opening diameter
37 mm
Operating temperature - max
70 °C
Operating temperature - min
-45 °C
Pitch thread
1.5 mm
RAL-number
7035

Export product specification