Download document () of 20
We make what matters work*

079269
L-KL-R

Eaton xEnergy Safety Ci LV systems LV switchgear. Lug for expansion clamp AK16 and AK35

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
079269
EAN
4015080792697
Product Length/Depth
110 mm
Product Height
10 mm
Product Width
20 mm
Product Weight
0.032 kg
Compliances
RoHS conform

Product specifications

Special features
Strap for taking AK… expansion terminal in conjunction with K... busbar terminal
Type
General switchboard accessory
Accessory/spare part type
Other
Termination expansion for ultra-flat busbar terminals
Ultra-flat busbar terminals
Accessory
Spare part
Functions
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.