Download document () of 20
We make what matters work*

079614

Eaton xEnergy Safety Ci LV systems LV switchgear. Main terminal max.35mm�

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
079614
EAN
4015080796145
Product Length/Depth
27 mm
Product Height
44 mm
Product Width
14 mm
Product Weight
0.017 kg
Compliances
RoHS conform

Product specifications

Used with
Cu 10 x 3 mm busbars
Special features
Expansion terminals for strap
Type
General switchboard accessory
Accessory/spare part type
Ultra-flat busbar terminals
Termination expansion for ultra-flat busbar terminals
Width clamp
14.3 mm
Busbar thickness - max
3 mm
Busbar thickness - min
3 mm
Busbar width - max
10 mm
Busbar width - min
10 mm
Conductor cross section - max
35 mm²
Rated operational current (Ie) - max
100 A
Suitable for
Flat rail
Round conductor connection
Rated operational current
100 A
Terminal capacity (round conductor)
4 mm² - 25 mm²
6 mm² - 16 mm²
6 mm² - 25 mm²

Export product specification