Download document () of 20
We make what matters work*

079623

Eaton Moeller® series TM ON-OFF switches, TM, 10 A, flush mounting, 3 contact unit(s), Contacts: 6, 90 °, maintained, With 0 (Off) position, 0-1, Design number 8326

General specifications

Product Name
Eaton Moeller® series TM On-off switch
Catalog Number
079623
EAN
4015080796237
Product Length/Depth
86 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.05 kg
Certifications
IEC/EN 60947-5-1
UL File No.: E36332
VDE 0660
IEC/EN 60947-3
Certified by UL for use in Canada
CSA
CSA-C22.2 No. 94
UL report applies to both US and Canada
CSA-C22.2 No. 14-05
UL 508
IEC/EN 60947
UL
UL Category Control No.: NLRV
CE

Export product specification