Download document () of 20
We make what matters work*

080739

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper strip, tinned, 400A, 10x16x0.8mm, black

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
080739
EAN
4015080807391
Product Length/Depth
2000 mm
Product Height
20 mm
Product Width
15 mm
Product Weight
2.563 kg
Compliances
CE marking
EN 60439-1
UL CSA09 (max. 105 °C)
UL 758
EN 60439-3
RoHS conform
Certifications
UL (Category Control Number AVLV2)
North America (UL listed, certified by UL for use in Canada)
UL (File No. E248096)

Product specifications

Used with
Copper band isolated
Appliance wiring material
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Laminated
Self-extinguishing acc. UL 94 V0
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
12 mm
Cross section
124 mm²
Lamella thickness
0.8 mm
Number of fuse holders (knife blade)
10
Amperage rating
400 A
Color
Black, similar to RAL 9005
Dielectric strength
20 kV/mm
Dimensions - band specification
10 mm x 16 mm x 0.8 mm
Rated operation current (Ie)
400 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.