Download document () of 20
We make what matters work*

080818

Eaton Moeller® series T3 Main switch, T3, 32 A, flush mounting, 5 contact unit(s), 10-pole, Emergency switching off function, With red rotary handle and yellow locking ring

General specifications

Product Name
Eaton Moeller® series T3 Main switch
Catalog Number
080818
EAN
4015080808183
Product Length/Depth
150 mm
Product Height
74 mm
Product Width
65 mm
Product Weight
0.322 kg
Certifications
UL 60947-4-1
UL Category Control No.: NLRV
CSA
CSA-C22.2 No. 60947-4-1-14
CSA-C22.2 No. 94
IEC/EN 60947
VDE 0660
UL File No.: E36332
IEC/EN 60204
UL
CSA Class No.: 3211-05
CE
CSA File No.: 012528
IEC/EN 60947-3
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification