Download document () of 20
We make what matters work*

080923

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper strip, tinned, 630A, 11x21x1mm, black

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
080923
EAN
4015080809234
Product Length/Depth
2000 mm
Product Height
15 mm
Product Width
25 mm
Product Weight
4.578 kg
Compliances
UL CSA09 (max. 105 °C)
CE marking
EN 60439-1
UL 758
EN 60439-3
RoHS conform
Certifications
UL (File No. E248096)
North America (UL listed, certified by UL for use in Canada)
UL (Category Control Number AVLV2)

Product specifications

Used with
Appliance wiring material
Copper band isolated
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Laminated
Self-extinguishing acc. UL 94 V0
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
15 mm
Cross section
231 mm²
Lamella thickness
1 mm
Number of fuse holders (knife blade)
11
Amperage rating
630 A
Color
Black, similar to RAL 9005
Dielectric strength
20 kV/mm
Dimensions - band specification
11 mm x 21 mm x 1 mm
Rated operation current (Ie)
630 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.