Download document () of 20
We make what matters work*

081209

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper strip, tinned, 200A, 4x16x0.8mm, black

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
081209
EAN
4015080812098
Product Length/Depth
2000 mm
Product Height
8 mm
Product Width
20 mm
Product Weight
1.119 kg
Compliances
RoHS conform

Product specifications

Features
Laminated
Busbar thickness
7.2 mm
Lamella thickness
0.8 mm
Number of fuse holders (knife blade)
4
Amperage rating
200 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.