Eaton xEffect Accessories LV systems Accessories and replacement parts for LV switchgear. Flange plate, IP66, insulating material, 6xM25/16 +8M32/20 +4xM16
| Product Name |
Eaton xEffect Accessories cable flange plastic
|
| Catalog Number |
081301
|
| EAN |
4015080813019
|
| Product Length/Depth |
20 mm
|
| Product Height |
140 mm
|
| Product Width |
230 mm
|
| Product Weight |
0.202 kg
|
| Compliances |
RoHS conform
|
| Used with |
Accessory CS
Accessory exterior fitting |
| Special features |
With metric cable entry knockouts
|
| Type |
Accessory CS
Accessory exterior fitting
|
| Features |
Pre-stamping
|
| Accessory/spare part type |
Flanges
|
| Number of connector holes |
0
|
| Suitable for nominal thread (PG) - max |
32
|
| Suitable for nominal thread (PG) - min |
16
|
| Surface finishing |
RAL 7035, light gray
|
| Cable entry type |
6 x M25/16
4 x M16 8 x M32/20 |
| Degree of protection |
Other
|
| Surface protection |
Untreated
|
| Shape |
Straight
|
| Material |
Plastic
Insulating material |
| Model |
Cable screw gland
|
| Thread type |
None
|