Download document () of 20
We make what matters work*

081344

Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure. Copper strip, tinned, 160A, 6x9x0.8mm, blue

General specifications

Product Name
Eaton xEffect Multi-Layer Copper Band Enclosures Switch- & Controlgear Enclosure
Catalog Number
081344
EAN
4015080813446
Product Length/Depth
2000 mm
Product Height
9 mm
Product Width
12 mm
Product Weight
0.964 kg
Compliances
UL 758
CE marking
EN 60439-1
UL CSA09 (max. 105 °C)
EN 60439-3
RoHS conform
Certifications
North America (UL listed, certified by UL for use in Canada)
UL (File No. E248096)
UL (Category Control Number AVLV2)

Product specifications

Used with
Copper band isolated
Appliance wiring material
Special features
  • E‐Cu laminated conductor, tin-plated
  • UL approved up to max. 600 V AC
  • Insulating material heat resistant up to +105 °C
Type
General switchboard accessory
Features
Laminated
Self-extinguishing acc. UL 94 V0
Accessory/spare part type
Copper band insulated
Voltage rating
1000 V AC, 1500 V DC
Voltage rating (UL CSA 13)
Max. 600 V AC, 750 V DC
Busbar thickness
8.8 mm
Cross section
43.2 mm²
Lamella thickness
0.8 mm
Number of fuse holders (knife blade)
6
Amperage rating
160 A
Color
Blue
Dielectric strength
20 kV/mm
Dimensions - band specification
6 mm x 9 mm x 0.8 mm
Rated operation current (Ie)
160 A

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.