Download document () of 20
We make what matters work*

081567

Eaton Moeller series T0 Step switch, 20 A, Service distribution board mounting, 4 contact unit(s), Contacts: 8, Maintained, 1-8, Design: 8235

General specifications

Product Name
Eaton Moeller® series T0 Step switch
Catalog Number
081567
EAN
4015080815679
Product Length/Depth
111 mm
Product Height
5 mm
Product Width
54 mm
Product Weight
0.179 kg
Certifications
CSA File No.: 012528
CSA Class No.: 3211-05
CSA-C22.2 No. 94
IEC/EN 60947
UL 60947-4-1
IEC/EN 60947-3
UL
CSA
UL Category Control No.: NLRV
VDE 0660
UL File No.: E36332
IEC/EN 60204
CE
CSA-C22.2 No. 60947-4-1-14
Catalog Notes
Rated Short-time Withstand Current (Icw) for a time of 1 second

Export product specification