Download document () of 20
We make what matters work*

081977

Eaton xEnergy Safety Ci LV systems LV switchgear. Busbar terminal, 1600A, for copper band

General specifications

Product Name
Eaton xEnergy Safety Ci busbar enclosure accessory
Catalog Number
081977
EAN
4015080819776
Product Length/Depth
40 mm
Product Height
30 mm
Product Width
40 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Used with
Cu 2 x (30 mm x 10 mm) busbars
Prepared enclosures
Ci insulated enclosure
Accessory for busbar enclosures
Special features
For main conductor L1, L2, L3
Type
  • Accessory for busbar enclosures
  • Ci insulated enclosure
  • Prepared enclosures
Accessory/spare part type
Busbar terminals
Width clamp
17 mm
Busbar thickness - max
10 mm
Busbar thickness - min
10 mm
Busbar width - max
60 mm
Busbar width - min
30 mm
Conductor cross section - max
1000 mm²
Rated operational current (Ie) - max
1600 A
Functions
Connection for flat cable and cu bar
Suitable for
Strip conductor connection
Flat rail
Rated operational current
1600 A
Terminal capacity (flat strip)
50 mm x 12 mm (2x)

Export product specification